Quantity | Unit price |
---|---|
1000 - 4999 | $0.1332 |
5000 - 24999 | $0.1266 |
25000 + | $0.1202 |
Colour | Natural |
---|---|
Full Material | Cold Drawn Spring Steel |
Material | Spring Steel |
Shape | S-Shaped |
Wire Diameter | 1.6 mm |
Wire Diameter | 0.063 in |
Holding Capacity | 3.6 kg |
Holding Capacity | 8 lbs |
Hook Length | 152.4 mm |
Hook Length | 6 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue