Menu Search

Unthreaded Spacer - Inside Diameter 5.3 mm | 0.209 in ; Outside Diameter 10.0 mm | 0.394 in ; Spacer Length 30.0 mm | 1.181 in ; Brass

A versatile universal assembly element for use in all sectors. Allows for decorative applications, such as displays, furniture, etc.
Item code:

311533040050

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.1298
250 + $2.0233
Standard pack: 50

Order in multiple of 50

Total price

$106.49

50 x $2.1298

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 30.0 mm
Inside Diameter 5.3 mm
Outside Diameter 10.0 mm
Spacer Shape Round
Full Material Brass
Finish Nickel Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us