Menu Search

Unthreaded Spacer - Inside Diameter 4.3 mm | 0.169 in ; Outside Diameter 8.0 mm | 0.315 in ; Spacer Length 40.0 mm | 1.575 in ; Brass

A versatile universal assembly element for use in all sectors. Allows for decorative applications, such as displays, furniture, etc.
Item code:

311434040050

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.0924
250 + $1.9878
Standard pack: 50

Order in multiple of 50

Total price

$104.62

50 x $2.0924

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 40.0 mm
Inside Diameter 4.3 mm
Outside Diameter 8.0 mm
Spacer Shape Round
Full Material Brass
Finish Nickel Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us