Menu Search

Ribbed Cap 20.0 mm 20.0 mm LDPE Red

Push fit Ribbed Pipe End Cap can be used on a variety of tube applications such as pipes and rods. It is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering. It can withstand a maximum temperature of 79.4°C. Red and made from LDPE.
Item code:

12777

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.132
2000 - 9999 $0.0754
10000 + $0.0717
Standard pack: 2000

Order in multiple of 200

Total price

$26.40

200 x $0.132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Vent Hole No
Inside Diameter 20.0 mm
Inside Height 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us