Menu Search

Anti-Loss Washer - M16; Inside Diameter - 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 5.9 mm | 0.232 in; Natural; PA

Item code:

016016000001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.1491
500 + $0.1416
Standard pack: 100

Order in multiple of 100

Total price

$14.91

100 x $0.1491

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self Retaining Washer
Full Material Polyamide 6.6
Colour Natural
Outside Diameter 30.0 mm
Inside Diameter 16.2 mm
Thickness 5.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us