Menu Search

Retaining Ring 5.0 mm 11.0 mm POM Black

Retaining Rings are used to hold assemblies to a shaft and in a housing or bore. Suitable for axles with pre-manufactured grooves. The ring acts as a shoulder, which helps hold assemblies firmly in position. Features a lip for easy assembly and dismantling.
Item code:

011205059905

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.021
2500 + $0.0199
Standard pack: 500

Order in multiple of 500

Total price

$10.50

500 x $0.021

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material POM
Compatible Groove Height 1.1 mm
Maximum Compatible Groove Diameter 8.0 mm
Minimum Compatible Groove Diameter 6.0 mm
Outside Diameter 11.0 mm
Ring Height 1.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us