Quantity | Unit price |
---|---|
1 - 11 | $3.3722 |
12 - 59 | $3.2035 |
60 + | $3.0434 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 81.0 mm |
---|---|
Overall Length | 3.189 in |
Overall Width | 20.5 mm |
Overall Width | 0.807 in |
Overall Height | 31.0 mm |
Overall Height | 1.22 in |
Number of Mounting Holes | 2 |
Screw Hole Diameter | 7.2 mm |
Screw Hole Diameter | 0.283 in |
Mounting Hole Length | 76.0 mm |
Mounting Hole Length | 2.992 in |
Mounting Hole Width | 16.0 mm |
Mounting Hole Width | 0.63 in |
Handle Style | Concealed |
Recessed Shape/Style | Rectangular |
Mount Type | Screw Mount |
Handle Material | PA |
Full Material | Polyamide |
Handle Colour | Black |
Handle Finish | Sand Grain |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue