Quantity | Unit price |
---|---|
1 - 9 | $4.1973 |
10 - 49 | $3.9876 |
50 + | $3.7881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 100.0 mm |
---|---|
Overall Length | 3.937 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Overall Height | 38.5 mm |
Overall Height | 1.516 in |
Number of Mounting Holes | 2 |
Screw Hole Diameter | 3.5 mm |
Screw Hole Diameter | 0.138 in |
Mounting Hole Length | 84.0 mm |
Mounting Hole Length | 3.307 in |
Mounting Hole Width | 16.8 mm |
Mounting Hole Width | 0.661 in |
Handle Style | Concealed |
Recessed Shape/Style | Rectangular |
Mount Type | Screw Mount |
Handle Material | Zinc Alloy |
Full Material | Die Cast Zinc Alloy |
Handle Colour | Grey |
Handle Finish | Chrome Plated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue