Menu Search

Quick Release Cap 1.000 in ISO A TPE Red

Quick Release Dust Cap that is suitable to cap ISO A and ISO B series. Designed to remain attached to a hose. Excellent protection from dirt, moisture and corrosion.
Item code:

498800

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 $3.7272
150 - 749 $2.1298
750 + $2.0233
Standard pack: 150

Order in multiple of 150

Total price

$55.91

15 x $3.7272

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Thermo Plastic Elastomer
Compatible Thread Sizes (All) 1.000 in
Inner Ring Inside Diameter 42.0 mm
Outer Ring Inside Diameter 36.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us