Quantity | Unit price |
---|---|
15 - 74 | $5.8569 |
75 - 149 | $3.106 |
150 - 749 | $1.7749 |
750 + | $1.5328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Thermo Plastic Elastomer |
Compatible Thread Sizes (All) | 3/8 in |
Inner Ring Inside Diameter | 25.0 mm |
Inner Ring Inside Diameter | 0.984 in |
Outer Ring Inside Diameter | 18.3 mm |
Outer Ring Inside Diameter | 0.72 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue