Quantity | Unit price |
---|---|
100 - 999 | $0.2038 |
1000 - 4999 | $0.1165 |
5000 + | $0.1107 |
Colour | Black |
---|---|
Length | 10.0 mm |
Length | 0.394 in |
Minimum Temperature | -50 °C |
Minimum Temperature | -58 °F |
Mounting Method | Snap On |
Mounting Hole Orientation | Top |
Finish | No Finish |
Material | PBT |
Maximum Temperature | 145 °C |
Maximum Temperature | 293 °F |
Number of Pins | 3 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue