Menu Search

Quarter Turn Latch - Knob Handle; ; Die Cast Zinc Alloy

Wing Knob Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking technology.
Item code:

20032890

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $6.8069
40 - 199 $6.4665
200 + $6.1432
Standard pack: 8

Order any quantity

Total price

$54.46

8 x $6.8069

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Material Zinc Plated
Colour Natural
Finish Zamak
Handle Material Die Cast Zinc
Handle Type Knob Handle
Key Type No Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us