Quantity | Unit price |
---|---|
1000 - 4999 | $0.4695 |
5000 - 24999 | $0.446 |
25000 + | $0.4237 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.9 mm |
---|---|
Anchor Length | 0.469 in |
Head Diameter | 14.6 mm |
Head Diameter | 0.575 in |
Panel Thickness Range | 1.0 - 2.7 mm |
Panel Thickness Range | 0.039 - 0.106 in |
Compatible Hole Diameter Range | 9.0 - 11.4 mm |
Compatible Hole Diameter Range | 0.354 - 0.449 in |
Fixed Panel Hole Diameter Range | 8.8 - 9.6 mm | 0.346 - 0.378 in |
Removable Panel Hole Diameter Range | 8.8 - 9.0 mm | 0.346 - 0.354 in |
Operating Temperature Range | -50 - 100 °C |
Operating Temperature Range | -58 - 212 °F |
Slot Size | 1.8 mm |
Slot Size | 1.8 mm |
Head Height | 6.3 mm |
Head Height | 0.248 in |
Rivet Type | Quarter Turn Fastener |
Drive Type | Slotted Drive |
Hole Shape | Rectangular |
Rivet Fitting Style | Quarter Turn |
Full Material | Acetal |
Colour | Black |
Material Flammability Standard | UL94 HB |
Style | Style 1 |
Pre-Assembled Rivet | Yes |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue