Menu Search

Edge Protector - Overall Width 6.9 mm | 0.272 in; Overall Height 9.4 mm | 0.37 in; PVC; Black

Edge protector helps to protect edges from damage during transit or storage. Edge and trim seal is ideal for EMI shielding and protection.
Item code:

34009504001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $109.3307
5 - 24 $103.8642
25 + $98.6709
Standard pack: 1

Order in multiple of 1

Total price

$109.33

1 x $109.3307

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 1.0 mm
Maximum Clamp Width 2.0 mm
Overall Height 9.4 mm
Overall Length 20.0 m
Overall Width 6.9 mm
Colour Black
Type Edge Protector
Material PVC
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us