Quantity | Unit price |
---|---|
100 - 999 | $0.4029 |
1000 - 4999 | $0.2303 |
5000 + | $0.2187 |
Anchor Length | 11.4 mm |
---|---|
Anchor Length | 0.449 in |
Head Diameter | 9.0 mm |
Head Diameter | 0.354 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Compatible Hole Diameter Range | 4.9 mm |
Compatible Hole Diameter Range | 0.193 in |
Compatible Panel Thickness Range | 2.0 - 3.5 mm |
Compatible Panel Thickness Range | 0.079 - 0.138 in |
Rivet Fitting Style | Snap-In |
Rivet Head Shape | Truss |
Rivet Type | Mini Tough |
Colour | Black |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue