Quantity | Unit price |
---|---|
100 - 999 | $0.3777 |
1000 - 4999 | $0.2158 |
5000 + | $0.2051 |
Anchor Length | 10.0 mm |
---|---|
Anchor Length | 0.394 in |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Compatible Hole Diameter Range | 4.1 mm |
Compatible Hole Diameter Range | 0.161 in |
Compatible Panel Thickness Range | 2.0 - 3.5 mm |
Compatible Panel Thickness Range | 0.079 - 0.138 in |
Rivet Fitting Style | Snap-In |
Rivet Head Shape | Truss |
Rivet Type | Mini Tough |
Colour | Black |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue