Quantity | Unit price |
---|---|
100 - 999 | $0.553 |
1000 - 4999 | $0.316 |
5000 + | $0.3001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 23.0 mm |
---|---|
Anchor Length | 0.906 in |
Head Diameter | 18.0 mm |
Head Diameter | 0.709 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 7 - 7.0 mm |
Compatible Hole Diameter Range | 0.276 - 0.276 in |
Compatible Panel Thickness Range | 9.0 - 13.0 mm |
Compatible Panel Thickness Range | 0.354 - 0.512 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Colour | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue