Quantity | Unit price |
---|---|
100 - 999 | $0.4412 |
1000 - 4999 | $0.2521 |
5000 + | $0.2395 |
Colour | Black |
---|---|
Material | Nylon |
Rivet Type | Push Rivet |
Anchor Length | 7.87 mm |
Anchor Length | 0.31 in |
Compatible Hole Diameter | 1.02 mm |
Compatible Hole Diameter | 0.04 in |
Compatible Panel Thickness Range | 1.02 - 6.35 mm |
Compatible Panel Thickness Range | 0.04 - 0.25 in |
Head Diameter | 7.62 mm |
Head Diameter | 0.3 in |
Head Height | 7.87 mm |
Head Height | 0.31 in |
Maximum Compatible Panel Thickness | 6.35 mm |
Maximum Compatible Panel Thickness | 0.25 in |
Minimum Compatible Panel Thickness | 1.02 mm |
Minimum Compatible Panel Thickness | 0.04 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue