Quantity | Unit price |
---|---|
1000 - 9999 | $0.0932 |
10000 - 39999 | $0.0532 |
40000 + | $0.0505 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.22 in |
Pin Length | 6.1 mm |
Pin Length | 0.24 in |
Pin Head Height | 1.6 mm |
Pin Head Height | 0.063 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Compatible Hole Diameter Range | 3.1 - 3.2 mm |
Compatible Hole Diameter Range | 0.122 - 0.126 in |
Compatible Panel Thickness Range | 3.0 - 4.0 mm |
Compatible Panel Thickness Range | 0.118 - 0.157 in |
Extraction Force | 8 kg |
Extraction Force | 8 kg |
Colour | White |
Full Material | Nylon 6/66 |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue