Quantity | Unit price |
---|---|
1000 - 4999 | $0.1316 |
5000 + | $0.125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.5 mm |
---|---|
Compatible Hole Diameter | 0.217 in |
Compatible Panel Thickness Range | 2.6 - 3.9 mm |
Compatible Panel Thickness Range | 0.102 - 0.154 in |
Head Diameter | 11.0 mm |
Head Diameter | 0.433 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Locking Head Height | 7.6 mm |
Locking Head Height | 0.299 in |
Body Height | 3.0 mm |
Body Height | 0.118 in |
Length Under Head | 2.7 mm |
Length Under Head | 0.106 in |
Anchor Length | 7.4 mm |
Anchor Length | 0.291 in |
Overall Width | 18.6 mm |
Overall Width | 0.732 in |
Pin Diameter | 8.8 mm |
Pin Diameter | 0.346 in |
Pin Length | 8.1 mm |
Pin Length | 0.319 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Rivet Type | Folding Leg Rivet |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue