Quantity | Unit price |
---|---|
1000 - 4999 | $0.1815 |
5000 + | $0.1724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Rivet Type | Countersunk |
Standards | DIN ISO 7721 |
Anchor Length | 7.2 mm |
Anchor Length | 0.283 in |
Counterbore Hole Size | 9.4 mm |
Counterbore Hole Size | 0.37 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.161 - 0.165 in |
Compatible Panel Thickness Range | 4.5 - 5.5 mm |
Compatible Panel Thickness Range | 0.177 - 0.217 in |
Head Diameter | 8.8 mm |
Head Diameter | 0.346 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Maximum Compatible Hole Diameter | 4.2 mm |
Maximum Compatible Hole Diameter | 0.165 in |
Maximum Compatible Panel Thickness | 5.5 mm |
Maximum Compatible Panel Thickness | 0.217 in |
Maximum Operating Temperature | 115 °C |
Maximum Operating Temperature | 239 °F |
Minimum Compatible Hole Diameter | 4.1 mm |
Minimum Compatible Hole Diameter | 0.161 in |
Minimum Compatible Panel Thickness | 4.5 mm |
Minimum Compatible Panel Thickness | 0.177 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness A | 2.6 mm |
Minimum Panel Thickness A | 0.102 in |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue