Quantity | Unit price |
---|---|
1 - 2999 | $0.13 |
3000 - 5999 | $0.0743 |
6000 + | $0.0706 |
Fitting Style | Snap Fit |
---|---|
Head Shape | Flat |
Full Material | Low Density Polyethylene |
Colour | Yellow |
Flange Diameter | 24.7 mm |
Flange Diameter | 0.972 in |
Fitting Diameter | 24.7 mm |
Fitting Diameter | 0.972 in |
Fitting Height | 7.4 mm |
Fitting Height | 0.290 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue