Menu Search

Plug 24.0 mm (DIA) 12.8 mm (H) LDPE Natural

Natural push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a domed head style.
Item code:

055024000003

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.254
500 + $0.2413
Standard pack: 100

Order in multiple of 100

Total price

$25.40

100 x $0.254

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Dome
Full Material Low Density Polyethylene
Colour Natural
Flange Diameter 27.0 mm
Fitting Diameter 24.0 mm
Fitting Height 12.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us