Menu Search

Plug 21.0 mm (DIA) 12.6 mm (H) LDPE Natural

Natural push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a domed head style.
Item code:

055021000003

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.071
1250 + $0.0675
Standard pack: 250

Order in multiple of 250

Total price

$17.75

250 x $0.071

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Dome
Full Material Low Density Polyethylene
Colour Natural
Flange Diameter 25.6 mm
Fitting Diameter 21.0 mm
Fitting Height 12.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us