Quantity | Unit price |
---|---|
1000 - 4999 | $0.0161 |
5000 + | $0.0153 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push In |
---|---|
Head Shape | Dome |
Full Material | Low Density Polyethylene |
Colour | Natural |
Flange Diameter | 3.5 mm |
Flange Diameter | 0.138 in |
Fitting Diameter | 2.1 mm |
Fitting Diameter | 0.083 in |
Fitting Height | 3.5 mm |
Fitting Height | 0.138 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue