Quantity | Unit price |
---|---|
1 - 3 | $6.4381 |
4 - 19 | $6.1161 |
20 + | $5.8104 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 127.5 mm |
---|---|
Handle Length | 5.02 in |
Handle Diameter | 20.0 mm |
Handle Diameter | 0.787 in |
Base Length | 15.4 mm |
Base Length | 0.606 in |
Mounting Hole Distance | 103.5 mm |
Mounting Hole Distance | 4.075 in |
Mounting Hole Diameter | 3.5 mm |
Mounting Hole Diameter | 0.138 in |
Handle Colour | Natural |
Full Material | Aluminium Alloy |
Handle Finish | Chrome Plated |
Handle Type | Hinged Handle |
Hinge Type | 91 Degree Swing |
Handle Shape | Rectangular |
Mount Type | Screw Mount |
Number of Mounting Holes | 8 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue