Quantity | Unit price |
---|---|
2 - 9 | $120.9064 |
10 - 49 | $114.861 |
50 + | $109.118 |
Colour | Natural |
---|---|
Handle Material | Stainless Steel |
Handle Shape | U |
Handle Style | Oval Bar |
Mount Type | Threaded Stud |
Mounting Hole Distance | 160.0 mm |
Mounting Hole Distance | 6.299 in |
Overall Height | 51.0 mm |
Overall Height | 2.008 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Thread Length | 13.5 mm |
Thread Length | 0.531 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue