Quantity | Unit price |
---|---|
1 + | $8.6312 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 3.0 mm |
---|---|
Base Height | 0.118 in |
Overall Length | 130.0 mm |
Overall Length | 5.118 in |
Overall Width | 91.0 mm |
Overall Width | 3.583 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Fixing Holes Distance From Bottom Left to Right | 118.0 mm |
Fixing Holes Distance From Bottom Left to Right | 4.646 in |
Fixing Holes Distance From Top Right to Bottom Right | 79.0 mm |
Fixing Holes Distance From Top Right to Bottom Right | 3.11 in |
Hinge Type | 90 Degree Swing |
Mounting Hole Diameter | 4.5 mm |
Mounting Hole Diameter | 0.177 in |
Number of Mounting Holes | 4 |
Mount Type | Screw Mount |
Handle Shape | Rectangular |
Full Material | Die Cast Zinc Alloy |
Handle Colour | Grey |
Handle Finish | Matt |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue