Menu Search

Pull Handle - Mounting Hole Distance - 88.0 mm | 3.465 in; M4; Steel; Natural

Pull Handle with a one-piece design. Provides strong and reliable rear mounting with a neat finished appearance.
Item code:

491389

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $11.2872
100 - 199 $10.7229
200 + $10.1868
Standard pack: 10

Order in multiple of 10

Total price

$112.87

10 x $11.2872

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Handle Material Steel
Handle Style Pull
Thread Size M4
Base Width 8.0 mm
Mounting Hole Distance 88.0 mm
Thread Length 7.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us