Quantity | Unit price |
---|---|
2 - 9 | $101.596 |
10 - 49 | $96.5163 |
50 + | $91.6905 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Natural |
---|---|
Handle Material | Stainless Steel |
Handle Style | Oval Bar |
Thread Size | M6 |
Base Width | 20.0 mm |
Base Width | 0.787 in |
Mounting Hole Distance | 128.0 mm |
Mounting Hole Distance | 5.039 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue