Quantity | Unit price |
---|---|
1 - 4 | $99.8104 |
5 - 24 | $94.8198 |
25 + | $90.0789 |
Handle Material | Aluminium |
---|---|
Handle Finish | No Finish |
Handle Colour | Black |
Handle Type | Ribbed Grip Bar |
Handle Shape | U |
Handle Style | Stand Off |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M8 |
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Handle Length | 300.0 mm |
Handle Length | 11.811 in |
Grip Height | 42.0 mm |
Grip Height | 42.0 mm |
Standard | DIN |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue