Quantity | Unit price |
---|---|
25 - 124 | $48.1863 |
125 - 624 | $45.7771 |
625 + | $43.4882 |
Handle Material | Aluminium |
---|---|
Handle Finish | No Finish |
Handle Style | Bridge, Grab Handle |
Mount Type | Non Threaded |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Handle Length | 1000.0 mm |
Handle Length | 39.37 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue