Quantity | Unit price |
---|---|
1 - 5 | $3.0213 |
6 - 29 | $2.8703 |
30 + | $2.7269 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Zinc Alloy |
---|---|
Handle Finish | Chrome Plated |
Handle Colour | Natural |
Handle Type | Pull Handle |
Handle Shape | Bridge |
Handle Style | Round Bar |
Mount Type | Screw Mount |
Number of Mounting Holes | 2 |
Thread Size | M6 |
Mounting Hole Distance | 102.0 mm |
Mounting Hole Distance | 4.016 in |
Mounting Hole Diameter | 6.5 mm |
Mounting Hole Diameter | 0.256 in |
Handle Length | 87.0 mm |
Handle Length | 3.425 in |
Grip Height | 22.5 mm |
Grip Height | 22.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue