Quantity | Unit price |
---|---|
20 - 99 | $48.7164 |
100 - 499 | $46.2806 |
500 + | $43.9666 |
Handle Material | Steel |
---|---|
Handle Finish | Powder Coated |
Handle Colour | Black |
Handle Type | Machine Handle |
Handle Shape | Arch |
Mount Type | Through Hole |
Mount Style | Front Installation |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 700.0 mm |
Mounting Hole Distance | 27.559 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 669.0 mm |
Handle Length | 26.339 in |
Grip Height | 45.0 mm |
Grip Height | 45.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue