Quantity | Unit price |
---|---|
2 - 9 | $56.863 |
10 - 49 | $54.0199 |
50 + | $51.3189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Colour | Black |
Handle Type | Ergonomic Handle |
Handle Shape | U |
Handle Style | U Handle |
Mount Type | Front Mount |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 164.0 mm |
Mounting Hole Distance | 6.457 in |
Mounting Hole Diameter | 6.4 mm |
Mounting Hole Diameter | 0.252 in |
Handle Length | 178.0 mm |
Handle Length | 7.008 in |
Grip Height | 57.0 mm |
Grip Height | 57.0 mm |
Standard | RoHs |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue