Quantity | Unit price |
---|---|
4 - 7 | $2.1106 |
8 - 39 | $2.0051 |
40 + | $1.9049 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 96.5 mm |
---|---|
Grip Length | 3.799 in |
Grip Height | 33.0 mm |
Grip Height | 33.0 mm |
Handle Length | 95.0 mm |
Handle Length | 3.74 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Width | 24.7 mm |
Overall Width | 0.972 in |
Handle Diameter | 7.0 mm |
Handle Diameter | 0.276 in |
Mounting Hole Diameter | 6.6 mm |
Mounting Hole Diameter | 0.26 in |
Mounting Hole Distance | 122.0 mm |
Mounting Hole Distance | 4.803 in |
Handle Type | Pull Handle |
Handle Shape | U |
Mount Type | Through Hole |
Handle Colour | Black |
Full Material | Polyamide |
Handle Finish | Sand Grain |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue