Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Height | 27.0 mm |
---|---|
Grip Height | 27.0 mm |
Handle Length | 86.0 mm |
Handle Length | 3.386 in |
Overall Length | 86.0 mm |
Overall Length | 3.386 in |
Overall Height | 27.0 mm |
Overall Height | 1.063 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Handle Diameter | 9.5 mm |
Handle Diameter | 0.374 in |
Mounting Hole Diameter | 2.3 mm |
Mounting Hole Diameter | 0.091 in |
Mounting Hole Distance | 28.5 mm |
Mounting Hole Distance | 1.122 in |
Handle Shape | Bridge |
Mount Type | Screw Mount |
Handle Colour | Black |
Full Material | 30% Glass Fibre Reinforced PA 6 |
Handle Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue