Menu Search

Pull Handle 28.5 mm M2 PA6 GFR30 Black

Finger carrying handle made from polyamide. Supplied with screws and washers. There are 3 versions to be operated with 1, 2 or 3 fingers. Suitable applications include data and server racks. Replaces Item No.(s): 493516
Item code:

1852021

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $5.0258
10 - 49 $4.7745
50 + $4.5358
Standard pack: 2

Order in multiple of 50

Total price

$10.05

2 x $5.0258

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Height 27.0 mm
Handle Length 63.5 mm
Overall Length 63.5 mm
Overall Height 27.0 mm
Overall Width 8.5 mm
Handle Diameter 8.5 mm
Mounting Hole Diameter 2.4 mm
Mounting Hole Distance 28.5 mm
Handle Shape Bridge
Mount Type Screw Mount
Handle Colour Black
Full Material 30% Glass Fibre Reinforced PA 6
Handle Finish No Finish

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us