Menu Search

Blind Rivet 4.1 mm 0.5 mm 5.0 mm Nylon Natural

The Blind Rivet is a precision moulded fully plastic rivet used to fasten plastic to plastic, plastics to metal, plastic to fiberglass, and more. These Rivets are non-conductive and non-corrosive. The design securely locks panels in place and prevents pull out. They are ideal when access to the panel is limited to or can only be accessed from one side (blind side). They are lightweight, but strong and offer resistance to vibration, abrasion and corrosion. They also benefit from chemical resistance and have good thermal and electrical insulating properties. Made from Nylon 6/6.
Item code:

497526

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.9018
500 - 999 $0.4782
1000 - 4999 $0.2733
5000 + $0.236
Standard pack: 1000

Order in multiple of 1000

Total price

$90.18

100 x $0.9018

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Rivet Type Pop Rivet
Compatible Hole Diameter Range 4.1 mm
Compatible Panel Thickness Range 0.5 - 5.0 mm
Head Diameter 9.0 mm
Head Height 1.2 mm
Maximum Compatible Hole Diameter 4.1 mm
Maximum Compatible Panel Thickness 5.0 mm
Minimum Compatible Panel Thickness 0.5 mm
Full Material Nylon 6/6
Material Nylon
Compatible Hole Diameter 4.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us