Menu Search

Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Key Operated Handle; 5.0 mm Double Bit Key; Black

Lock Nut Style Cam Latch is designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. Finger grips allow to pull door open. This cam lock has a 5.0 mm Double Bit Key, and it comes in black finish. It is IP65 rated.
Item code:

26120201593E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $6.7877
250 - 1249 $6.4483
1250 + $6.1259
Standard pack: 50

Order in multiple of 50

Total price

$339.39

50 x $6.7877

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black
Handle Type Key Operated Handle
Grip Range 18.5 mm
Maximum Grip 18.5 mm
Mounting Hole Length 26.0 mm
Mounting Hole Width 20.0 mm
Key Type 5.0 mm Double Bit Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us