Quantity | Unit price |
---|---|
1000 - 4999 | $0.1265 |
5000 + | $0.1201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | Nylon |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Mounting Hole Diameter | 2.6 mm |
Mounting Hole Diameter | 0.102 in |
Overall Depth | 6.0 mm |
Overall Depth | 0.236 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue