Menu Search

Edge Locking Support - Spacer Length 7.9 mm | 0.311 in ; Arm Length 6.1 mm | 0.24 in ; 85 °C | 185 °F

This snap-in edge holding support clips into a panel and holds on to a pcb with a side clip. The board can be released by bending the topclip back. This item is manufactured with material rated UL94 V-2
Item code:

EHCBS-9-5-01

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1143
5000 + $0.1086
Standard pack: 1000

Order in multiple of 1000

Total price

$114.30

1000 x $0.1143

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Unlocking Fix
Hole B Fix Type Clip Fix
Material PA
Arm Length 6.1 mm
Hole Diameter B 4.8 mm
Maximum Operating Temperature 85 °C
Maximum Panel Thickness A 1.6 mm
Maximum Panel Thickness B 2.0 mm
Minimum Operating Temperature -40 °C
Minimum Panel Thickness B 0.8 mm
Panel Thickness A Range 1.6 mm
Panel Thickness B Range 0.8 - 2.0 mm
Spacer Length 7.9 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us