Menu Search

Parallel Protection Plug 85.1 mm 93.8 mm 8.7 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

465678

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $1.0683
500 - 2499 $0.6105
2500 + $0.5799
Standard pack: 500

Order in multiple of 500

Total price

$53.42

50 x $1.0683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 83.2 mm
Fitting Diameter 85.1 mm
Fitting Height 8.7 mm
Flange Diameter 93.8 mm
Flange Thickness 1.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us