Menu Search

Parallel Protection Plug 36.0 mm 40.2 mm 8.5 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

465662

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.5816
500 - 2499 $0.3323
2500 + $0.3156
Standard pack: 500

Order in multiple of 500

Total price

$29.08

50 x $0.5816

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 34.4 mm
Fitting Diameter 36.0 mm
Fitting Height 8.5 mm
Flange Diameter 40.2 mm
Flange Thickness 1.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us