Menu Search

Parallel Protection Plug 50.0 mm 53.9 mm 10.0 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease It's removal from a tight fit.
Item code:

1453623

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 $0.089
3500 + $0.0847
Standard pack: 2500

Order in multiple of 350

Total price

$31.15

350 x $0.089

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Fitting Diameter 50.0 mm
Fitting Height 10.0 mm
Flange Diameter 53.9 mm
Flange Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us