Menu Search

Parallel Protection Plug 79.0 mm 81.6 mm 9.6 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease It's removal from a tight fit.
Item code:

1450217

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 $0.1564
1500 + $0.1486
Standard pack: 1500

Order in multiple of 120

Total price

$23.46

150 x $0.1564

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Fitting Diameter 79.0 mm
Fitting Height 9.6 mm
Flange Diameter 81.6 mm
Flange Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us