Menu Search

Parallel Protection Plug 30.5 mm 33.8 mm 10.0 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

1450193

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 $0.0397
8000 + $0.0378
Standard pack: 8000

Order in multiple of 800

Total price

$31.76

800 x $0.0397

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Fitting Diameter 30.5 mm
Fitting Height 10.0 mm
Flange Diameter 33.8 mm
Flange Thickness 1.75 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us