Menu Search

Parallel Protection Plug 29.5 mm 33.3 mm 10.5 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

1450192

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
900 - 8999 $0.0417
9000 + $0.0396
Standard pack: 9000

Order in multiple of 900

Total price

$37.53

900 x $0.0417

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Fitting Diameter 29.5 mm
Fitting Height 10.5 mm
Flange Diameter 33.3 mm
Flange Thickness 1.75 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us