Menu Search

Moss Plug 10.0 mm 16.0 mm 10.5 mm PVC

This black PVC parallel plug is highly resistant to shredding. It provides excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The flange allows a good wall cover protection and facilitate removal.
Item code:

12670

3015 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1479
5000 - 24999 $0.0846
25000 + $0.0803
Standard pack: 5000

Order in multiple of 500

Total price

$73.95

500 x $0.1479

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 7.2 mm
Fitting Diameter 10.0 mm
Fitting Height 10.5 mm
Flange Diameter 16.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us