Menu Search

Parallel Protection Plug 27.0 mm 31.0 mm 8.5 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

12192

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $3.7703
10000 - 49999 $3.5818
50000 + $3.4027
Standard pack: 2000

Order in multiple of 200

Total price

$7,540.60

2000 x $3.7703

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 24.5 mm
Fitting Diameter 27.0 mm
Fitting Height 8.5 mm
Flange Diameter 31.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us